Two user-configurable UART modules using Peripheral Pin Select
I2C Host and Client with Address Masking
Two SPI Ports
One dedicated high-speed SPI port
One user-configurable SPI port using PPS
One USB OTG 2.0 (Full-Speed, Device Mode CDC Console Only)
35 Remappable GPIOs Using PPS
One Fast Ethernet (10/100) Reduced Media Independent Interface (RMII)
Seven Timers
16-bit timers/counters can be concatenated to form a single 32-bit timer
Eight-Channel Hardware Direct Memory Access (DMA) Controller with Automatic Data Size Detection Supporting 32-Bit CRC-Checked Transfers of up to 64 KB in Size
Non-Volatile Memory (NVM) Read/Write Support
Watchdog Timer (WDT) for Fail-Safe Operations
20 External Analog Inputs for Sampling/Conversion
Four Output Compare Ports
MPLAB® Harmony v3 System Services Support
Clock Support up to 200 MHz
Four On-Chip Integer PLLs:
USB (UPLL)
Ethernet/Wi-Fi® (EWPLL)
System (SPLL)
Bluetooth® (BTPLL) (unused)
Power-up Timer (PWRT) and Oscillator Start-up Timers (OST)
Interrupts Enabled Through Peripheral Libraries
System Console for User Debug Log Messages
Reset Source Selections:
Power-on Reset (POR)
Master Clear Reset (MCLR)
Software Reset (SWR)
Brown-out Reset (BOR)
Four System Ports (A, B, C and K)
Device Configuration (DEVCON) for All Peripheral-Related Bits Including Clocks, Programming and Debugging
MPLAB® Harmony v3 Networking Support
MPLAB® Harmony v3 TCP/IP Stack
Crypto Support
TLSv1.2 with symmetric crypto acceleration
WLAN Features:
WLAN STA and soft-AP networking modes
Wireless network security support:
WPA3, WPA2/WPA3, WPA2 and WPA/WPA2
Personal and enterprise
Enterprise methods EAP-TLS and EAP-TTLSv0/MSCHAPv2
WEP
Protected Management Frames (IEEE 802.11w)
Wi-Fi transmit power control
Configurable region selection for regulatory compliance
Support IEEE 802.11 power save
Support Wi-Fi/BT co-existence
Support vendor-specific information elements in beacon frames (soft-AP mode)
WFA certified
DS50003034B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.