4.1 Firmware Programming
The default firmware is available in the enclosed package named ̔ATTINY817_CIP_UltrasoundSens.elfʼ
Atmel Studio and Atmel ICE will help the user in programming the device. The UPDI header is defined as the connecter between the board and Atmel ICE.
The programming interface of Atmel Studio is shown in the figure below: