2.1 System Overview
The board carries the combined ultrasonic transceiver as the sensor for distance detection. The detected value is displayed on the OLED screen. Other LED and buttons are defined as the UI for the user.

The board carries the combined ultrasonic transceiver as the sensor for distance detection. The detected value is displayed on the OLED screen. Other LED and buttons are defined as the UI for the user.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.