Version History
| Version | Changes |
|---|---|
| 2.0 |
The following items have been added/updated: MCC Melody AVR® Diagnostic Library (rev 1.0.0) MCC Melody AVR® Diagnostic Library - release notes (rev A) IEC 61508 Starter Package created |
| 1.0 |
Packages created. Include the following items: IEC 61508 FMEDA for ATtiny20x/40x/21x/41x (rev. C) IEC 61508 FMEDA for ATtiny41x/81x (rev. C) IEC 61508 FMEDA for ATtiny161x (rev. H) IEC 61508 FMEDA for ATtiny321x (rev. F) Safety Manual for tinyAVR® 1 microcontroller family (rev. A) |