List of Contents in Packages
| Item | Doc. ID/Revision |
Release Date (yyyy.mm.dd) | Basic | Starter |
|---|---|---|---|---|
| IEC 61508 FMEDA for ATtiny20x/40x/21x/41x | FS-00086/C | 2022.02.01 | X | X |
| IEC 61508 FMEDA for ATtiny41x/81x | FS-00087/C | 2022.02.01 | X | X |
| IEC 61508 FMEDA for ATtiny161x | FS-00011/H | 2022.02.01 | X | X |
| IEC 61508 FMEDA for ATtiny321x | FS-00010/F | 2022.02.01 | X | X |
| Safety Manual for tinyAVR® 1 microcontroller family | DS-40002393/A | 2022.02.09 | X | X |
| MCC Melody AVR® Diagnostic Library | 1.0.0 | 2024.01.15 | X | |
| MCC Melody AVR® Diagnostic Library - release notes | A | 2024.01.15 | X |