7.4.2 Enabling SSD I/O Bypass
Use this option to enable I/O Bypass acceleration for logical drives comprised of SSDs only. This option enables I/O requests to bypass the controller firmware and access SSDs directly. This process accelerates reads for all RAID levels and writes for RAID 0.
To enable I/O Bypass acceleration:
- In the Enterprise View, select a controller, then select an array on the controller.
-
On the ribbon, in the Array group, click Set
Properties.

The Set Properties window opens; the General tab is selected, by default.
-
From the SSD I/O Bypass drop-down, select
Enabled or Disabled.

- Click OK.