2.2.1 About maxView Redfish Server
The maxView Redfish Server is an instance of Nodejs. On Windows and Linux systems, the Redfish Server manages the hardware, which monitors the controllers in your system and provide notifications to the maxView Storage Manager. The maxView Redfish Server is installed automatically with the maxView Storage Manager.