15.2 Identifying a Failed or Failing Component
When you receive notice of a Warning- or Error-level event, use maxView Storage Manager's rapid fault isolation feature to quickly identify the source of the problem.
For instance, in this example, a disk drive has failed. To find the failed disk drive, expand the tree in the Enterprise View, look for the orange and red warning and error icons, then continue tracing the problem to its source.