12.8.2 Initializing/Uninitializing all Drives on a Controller
To initialize or uninitialize all disk drives (or SSDs) on a controller, use the Initialize/Uninitialize Physical Devices wizard to clear the meta-data on all drives at once.
To initialize or uninitialize drives with the wizard:
- In the Enterprise View, select a controller.
-
On the ribbon, in the Physical Device group, click
Initialize/Uninitialize.
The Initialize/Uninitialize Physical Devices wizard opens. -
Select Initialize or Uninitialize, then click
Next.

- Select drives on the controller to initialize or uninitialize, then click Next.
- Review the Summary, then click Finish.