16.1.2 Linux Silent Installation
- Open a shell window, then change to the directory where you downloaded the Linux installer package (see Downloading the Installer Package for details).
-
Run the silent installation from the command line using one of
these commands (x.xx-xxxxx=version-build number):
Option Description Linux 64-bit ./StorMan-X.XX-XXXXX.x86_64.bin --silent LOCALHOSTMODE=TRUE or DESKTOPWEBAPPLICATION=TRUE Note: Linux systems also support silent upgrade and silent removal. See Example Command Line Installations.