16.1.1 Windows Silent Installation
- Open a command prompt window, then change to the directory where you downloaded the Windows setup program (see Download the Installation Package for details).
-
Run the silent installation from the command line:
Option Description Windows 64-bit setup_asm_x64.exe /s /v"/qn <properties>" where <properties> is one or more of the options listed in Switches, Properties, and Values .
Separate properties with spaces and enclose all properties after /v in quotes, with NO leading space. Separate feature names for the ADDLOCAL property with commas.