12.10.6 PIE4
Note: Bit PEIE of the INTCON register must be
set to enable any peripheral interrupt controlled by registers PIE1 through
PIE7.
| Name: | PIE4 |
| Offset: | 0x009A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC1IE | TX1IE | CLC4IE | CLC3IE | CLC2IE | CLC1IE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RC1IE EUSART1 Receive Interrupt Enable
| Value | Description |
|---|---|
| 1 | EUSART1 receive interrupts are enabled |
| 0 | EUSART1 receive interrupts are disabled |
Bit 6 – TX1IE EUSART1 Transmit Interrupt Enable
| Value | Description |
|---|---|
| 1 | EUSART1 transmit interrupts are enabled |
| 0 | EUSART1 transmit interrupts are disabled |
Bit 5 – CLC4IE CLC4 Interrupt Enable
| Value | Description |
|---|---|
| 1 | CLC4 interrupts are enabled |
| 0 | CLC4 interrupts are disabled |
Bit 4 – CLC3IE CLC3 Interrupt Enable
| Value | Description |
|---|---|
| 1 | CLC3 interrupts are enabled |
| 0 | CLC3 interrupts are disabled |
Bit 3 – CLC2IE CLC2 Interrupt Enable
| Value | Description |
|---|---|
| 1 | CLC2 interrupts are enabled |
| 0 | CLC2 interrupts are disabled |
Bit 2 – CLC1IE CLC1 Interrupt Enable
| Value | Description |
|---|---|
| 1 | CLC1 interrupts are enabled |
| 0 | CLC1 interrupts are disabled |