22.12.3 TxCLK
| Name: | TxCLK |
| Offset: | 0x0311 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection
| CS | Clock Source |
|---|---|
11111-10110 | Reserved |
10101 | CLB_BLE[3] |
10100 | CLB_BLE[2] |
10011 | CLB_BLE[1] |
10010 | CLB_BLE[0] |
10001 | CLC4_OUT |
10000 | CLC3_OUT |
01111 | CLC2_OUT |
01110 | CLC1_OUT |
01101 | Reserved |
01100 | Reserved |
01011 | TMR0_overflow_OUT |
01010 | Reserved |
01001 | EXTOSC |
01000 | Reserved |
00111 | MFINTOSC (32 kHz) |
00110 | MFINTOSC (500 kHz) |
00101 | SFINTOSC (1 MHz) |
00100 | LFINTOSC |
00011 | HFINTOSC |
00010 | FOSC |
00001 | FOSC/4 |
00000 | Pin selected by T1CKIPPS |
| Reset States: |
|