22.12.4 TxGATE
| Name: | TxGATE |
| Offset: | 0x0310 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GSS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
| GSS | Gate Source |
|---|---|
11111 | Reserved |
11110 | CLB_BLE[5] |
11101 | CLB_BLE[4] |
11100 | CLB_BLE[3] |
11011 | CLB_BLE[2] |
11010 | PWM2_OUT |
11001 | PWM1_OUT |
11000 | CLC4_OUT |
10111 | CLC3_OUT |
10110 | CLC2_OUT |
10101 | CLC1_OUT |
10100 | Reserved |
10011 | C2_OUT |
10010 | C1_OUT |
10001-01001 | Reserved |
01000 | CCP2_OUT |
00111 | CCP1_OUT |
00110-00100 | Reserved |
00011 | TMR2_Postscaled_OUT |
00010 | Reserved |
00001 | TMR0_overflow_OUT |
00000 | Pin selected by T1GPPS |