31.5 ADCGxA

ADC Channel Group Selection Port A
Note: Refer to the “Pin Allocation Table” for details about available pins per port.
Name: ADCGxA
Offset: 0x1D2E

Bit 76543210 
   CGA5CGA4 CGA2CGA1CGA0 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4, 5 – CGAn Channel Group Selection Enable on RA Pins

Bits 0, 1, 2 – CGAn Channel Group Selection Enable on RA Pins

Refer to the “Pin Allocation Table” for details about available pins per port.