31.5.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x1D1F

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 31-6. ADC Positive Input Channel Selections
PCH ADC Positive Channel Input
111111 Fixed Voltage Reference (FVR) Buffer 2(1)
111110 Fixed Voltage Reference (FVR) Buffer 1(1)
111101-111100Reserved
111011 Temperature Indicator(2)
111010 VSS (Analog Ground)
111001-011000Reserved
010111RC7/ANC7(3)
010110RC6/ANC6(3)
010101RC5/ANC5(4)
010100RC4/ANC4(4)
010011RC3/ANC3(4)
010010RC2/ANC2(4)
010001RC1/ANC1(4)
010000RC0/ANC0(4)
001111RB7/ANB7(3)
001110RB6/ANB6(3)
001101RB5/ANB5(3)
001100RB4/ANB4(3)
001011-000110Reserved
000101RA5/ANA5
000100RA4/ANA4
000011ADCG1
000010RA2/ANA2
000001RA1/ANA1
000000RA0/ANA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Temperature Indicator Module” chapter for more details.
  3. 20-pin devices only.
  4. 14/20-pin devices only.