1.1 Kit Overview

The RNBD451 Add On Board contains an RNBD451PE module. The signals required for control interface and other status/event indicators are connected to the on-board features of the Add On Board for flexibility and rapid prototyping.

Figure 1-1. RNBD451 Add On Board (EV25F14A) – Top View
Figure 1-2. RNBD451 Add On Board (EV25F14A) – Bottom View