1.5.2.1 PIC32CXMTG-EK

The following picture shows the PIC32CXMTG-EK board connected with PL460-EK expansion board:

Figure 1-105. PIC32CXMTG-EK + PL460-EK

PL460-EK is connected to XPRO Interface connector (J10) of PIC32CXMTG-EK. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For more information about PL460-EK refer to its user guide.

The USB connector (J4) of PIC32CXMTG-EK can be used to:
  • See Application information messages on Console. UART baud-rate is configured at 115200 bps (it cannot be higher due to hardware limitations on this board).
  • Flash/debug the PIC32CXMTG device with the on-board Jlink debugger

For more information about PIC32CXMTG-EK refer to its user guide.