1 Configuration Summary
| Device P/N | Pin Count | Flash (KB) | SRAM (KB) | SPI | I2C | UART | TC | AC | 12-bit ADC | PTC |
|---|---|---|---|---|---|---|---|---|---|---|
| PIC32CM3204GV00064 | 64 | 32 | 4 | 6 | 6 | 6 | 8 | 2 | 20ch | 32ch |
| PIC32CM1602GV00064 | 64 | 16 | 2 | 6 | 6 | 6 | 8 | 2 | 20ch | 32ch |
| PIC32CM3204GV00048 | 48 | 32 | 4 | 6 | 6 | 6 | 6 | 2 | 14ch | 22ch |
| PIC32CM1602GV00048 | 48 | 16 | 2 | 6 | 6 | 6 | 6 | 2 | 14ch | 22ch |
| PIC32CM3204GV00032 | 32 | 32 | 4 | 4 | 4 | 4 | 6 | 2 | 10ch | 16ch |
| PIC32CM1602GV00032 | 32 | 16 | 2 | 4 | 4 | 4 | 6 | 2 | 10ch | 16ch |