| Pinout and Packaging |
- Added a new SYSCTRL column to the following Pinout
tables:
- 64-pin VQFN/64-pin TQFP Pinout and Multiplexing
- 48-pin VQFN/48-pin TQFP Pinout and Multiplexing
- 32-pin VQFN/32-pin TQFP Pinout and Multiplexing
- Added a new section named Other Functions
|
| Electrical Specifications 85°C |
- Updates all Instances of BODVDD to BOD33
- All Instances of TWIHS updated to I2C
- Added a note to REG_43 and updated Symbol naming for REG_47,
REG_51, and REG_52 in the Power Supply table
- Removed an erroneous temperature reference in the note for
Wake-Up Power
- Updated
I/O Specifications with all new content
- Removed erroneous data from the Internal Voltage
Reference Specifications table
- Removed FCLK_63 from the Maximum Clock Frequencies
table
- Removed an erroneous note from the OSC8M Electrical
Specifications
- Updated the Symbol naming in the OSCULP32K Electrical
Specifications table
- All new content added to the Analog-to-Digital Controller
(ADC) Specifications
- All new content added to Serial Peripheral Interface
(SPI) Mode Electrical Specifications
|
| Electrical Specifications 125°C |
|
| Schematic Checklist |
- Updated External Real Time Oscillator to remove an
obsolete table and data
|