The module accurately measures the frequency of a clock by comparing it to a known reference clock as soon as the FREQM is enabled. Two generic clocks are used by the FREQM. The frequency of the measured clock is: Ratio can be measured with 24-bit accuracy.
The FREQM has one interrupt source, which generates when a frequency measurement is done. It can be used to wake up the device from sleep modes.
This driver provides an interface for the FREQM functions on the device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.