2.5.1 Running CRC Scan on Part of The Flash is Non-Functional
- Running CRC scan on the boot section does not work if FUSE.BOOTSIZE is different from
0x00 - Running CRC scan on the boot and application section does not work if FUSE.CODESIZE is different from
0x00 - Running CRC scan on the entire Flash works
Work Around
None
Affected Silicon Revisions
| Rev. A |
| X |