Device |
IDD Power-Down Current Consumption
| X |
Writing the OSCLOCK Fuse in FUSE.OSCCFG to ‘1 ’ Prevents Automatic Loading of Calibration Values
| X |
Write Operation Lost if Consecutive Writes to Specific Address Spaces
| X |
ADC |
Low Latency Mode Must Be Set Before Changing ADC Configuration
| X |
The PGA Initialization Delay Does Not Work Outside Low Latency Mode
| X |
ADC Stays Active in Sleep Modes for Low Latency Mode and Free Running Mode
| X |
CCL |
The CCL Must be Disabled to Change the Configuration of a Single LUT
| X |
CRCSCAN |
Running CRC Scan on Part of The Flash is Non-Functional
| X |
NVMCTRL |
Wrong Reset Value of NVMCTRL.CTRLA Register
| X |
TCA |
Restart Will Reset Counter Direction in NORMAL and FRQ Mode
| X |
TCB |
CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM Mode
| X |
USART |
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
| X |
Receiver Non-Functional after Detection of Inconsistent Synchronization Field
| X |