8.3.2 32.768 KHz Crystal
The 32.768 KHz crystal mounted on revision 4 of SAM E54 Xplained Pro is a Kyocera Crystal Device Corporation ST3215SB32768E0HPWBB 9 pF crystal. The external matching capacitors C300 and C301 are 15 pF. The crystal is matched to be driven by the SAM E54 in standard mode.
Info: Using a
crystal with lower capacitive load will reduce the required drive level to keep the
crystal oscillation. Revision 5 of SAM E54 Xplained Pro
replaced the 32.768kHz crystal with the 5 pF version ST3215SB32768A0HPWBB to
reduce the drive level from 62nW to 15nW.