Asynchronous wake-up signal to wake up from sleep modes
Driver source code included for Atmel
ATmega2560
Basic external interrupt
usage on ATmega2560
Nested external interrupt
usage on ATmega2560
Generating software interrupt
with external interrupt pin configured as output on ATmega2560
Using external interrupt to
wake up device on ATmega2560
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.