8.1 Acronyms
Below is a table listing the acronyms used in this module, along with their intended meanings.
Acronym | Definition |
|---|---|
MCK | Master Clock |
PBA | Peripheral Bus A clock |
PHA | Quadrature Decoder input signal Phase A |
PHB | Quadrature Decoder input signal Phase B |
QDEC | Quadrature Decoder |
QSG | Quick Start Guide |
RA | Register A |
RB | Register B |
RC | Register C |
TIOB | Timer Input Output B |