4.1 External Clock
In all cases, if an external clock is used, the duration of each of its levels must be longer than the master clock (MCLK) period. The external clock frequency must be at least 2.5 times lower than the master clock.
In all cases, if an external clock is used, the duration of each of its levels must be longer than the master clock (MCLK) period. The external clock frequency must be at least 2.5 times lower than the master clock.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.