4 Repairs and Enhancements
Type of Change | Issue ID | Description | Devices Affected |
---|---|---|---|
Improvement | M8PD-9492 | Use DFP defined macros in generated code | All supported devices |
Improvement | M8PD-9493 | Add support for Initializer API generation options | All supported devices |
Improvement | M8PD-9494 | Software quality improvements with Timer driver and interface support | All supported devices |
Bug | M8PD-7838 | Severe notification when multiple timers are loaded for PIC18FxxK22 devices family | PIC18FxxK22 |