3 What's New?

v2.0.0
  • Added support for Timer Driver
  • Use of DFP defined macros in generated code
  • Options for optimizing Initializer API Code Generation in the UI
  • UI option to generate ISR without interrupt enable
  • Generated code is compliant with MISRA C standards

For the full changelog, please refer to: scf-pic8-tmr1-v2