| Improvement | M8PD-11613 | Generate APIs to verify and reset the TMRGIF flag when TMRGI interrupt and ISR generation options are disabled. | All supported devices |
| Bug | M8PD-11614 | All gate-related UI configurations should be reset to their default values when the gate feature is disabled in the user interface. | All supported devices |
| Bug | M8PD-11612 | Generate APIs to verify and reset the TMRI flag when only TMRGI interrupt or TMRGI ISR generation option is enabled in the user interface. | All supported devices |
| Bug | M8PD-12366 | Code generation error. | PIC18F1xK22 |