5 Known Issues
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Bug | M8PD-12670 | TMR1 external clock pin is not visible in pin grid | PIC18F1xK22 |
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Bug | M8PD-12670 | TMR1 external clock pin is not visible in pin grid | PIC18F1xK22 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.