What is the MCC Melody AVR® IEC60730 Class B Diagnostic Library?
The MPLAB® Code Configurator AVR IEC60730 Class B Diagnostic Library is a suite of diagnostic tests in compliance with the IEC 60730 Class B functional safety standard. The library allows quick and easy configuration using graphical interfaces, and generates code based on the selections and configuration.
Instructions to install or update the library, add the diagnostic tests, and run the examples in MCC Melody are available in Getting Started with the MCC Melody AVR® and PIC16/18 IEC60730 Class B Diagnostic Libraries.