1 Operating Environment
- MPLAB® X IDE v6.201
- MPLAB® Code Configurator v5.3.72
- MCC Melody Core v2.6.5
- MPLAB® XC8 Compilers:
- Recommended: TÜV SÜD Certified XC8 Functional Safety Compiler v2.39 or XC8 C-Compiler v2.46
- Device Family
Packs
- AVR-Dx_DFP v2.3.272
- ATtiny_DFP v3.0.151
Notes:
- Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the MCC AVR® IEC60730 Class B Diagnostic Library v6.1.0 using the Content Manager Tool and regenerate the code.
- The MCC plugin is bundled with MPLAB X IDE v6.05 and later.