1 What is the Timer0 Library ?
The Timer0 (TMR0) module is a flexible 8/16 bit timer with configurable timeout period that is dependent on the selected clock source.
The Timer0 (TMR0) module is a flexible 8/16 bit timer with configurable timeout period that is dependent on the selected clock source.
Rev: 5.1.2
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.