2 What's New?

v5.1.2
  • PIC18FxxQ35 device family support
v5.1.1
  • Added support for CLB synthesizer library
v5.1.0
  • Added support for Register Editor View feature
v5.0.0
  • Added support for Timer Driver.
  • Use of DFP defined macros in generated code
  • Options for optimizing Initialize API Code Generation in the User Interface
  • UI option to generate ISR without interrupt enable
  • Generated code is compliant with MISRA C standards.

For the full change log, please refer to: scf-pic8-tmr0-v1