1.1 Clock Selection
The XMEGA System Clock source is selectable from software and can be changed during normal operation. Each oscillator option has a status flag that can be read from software to check that the oscillator is ready. After Reset the XMEGA starts running from the internal 2 MHz calibrated RC oscillator. An overview of the available clock selection options is presented in the data sheets.