2.2.2 Reduced Flash Endurance for VDD Below BODLEVEL3

If operating at VDD below BODLEVEL3, Flash endurance is reduced to 1k erase/write cycles. The reduction is independent of the VDD level during erase/write.

Work Around

None

Affected Silicon Revisions

Rev. B1 Rev. B2
X -