1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | |
|---|---|---|---|
| Rev. B1(1) | Rev. B2 | ||
| Device | NVM Programming Does Not Work Below 2.7V | X | - |
| Reduced Flash Endurance for VDD Below BODLEVEL3 | X | - | |
| Write Operation Lost if Consecutive Writes to Specific Address Spaces | X | X | |
| Limitation on Flash Boot Size and Flash Code Size Fuses | - | X | |
| CRCSCAN | Running CRC Scan on Part of The Flash is Non-Functional | X | - |
| NVMCTRL | Flash Multi Page Erase Non-Functional from UPDI | X | X |
| Flash-Self Programming Failing When Flash Read During Programming | X | - | |
| USART | Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X | X |
Note:
- This revision is the initial release of the silicon.