35.7.4 SPIxCLK

SPI Clock Selection Register
Name: SPIxCLK
Address: 0x08C,0x099

Bit 76543210 
     CLKSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CLKSEL[3:0] SPI Clock Source Selection

Table 35-5. SPI CLK Source Selections
CLK Selection
1111 - 1101 Reserved
1100 CLC4_OUT
1011 CLC3_OUT
1010 CLC2_OUT
1001 CLC1_OUT
1000 SMT1_OUT
0111 TMR4_Postscaler_OUT
0110 TMR2_Postscaler_OUT
0101 TMR0_OUT
0100 Clock Reference Output
0011 EXTOSC
0010 MFINTOSC (500 kHz)
0001 HFINTOSC
0000 FOSC (System Clock)