34.20.7 UxFIFO

UART FIFO Status Register
Note:
  1. The BSF instruction will not be used to set RXBE because doing so will clear a byte pending in the transmit shift register when the UxTXB register is empty. Instead, use the MOVWF instruction with a ‘0’ in the TXBE bit location.
Name: UxFIFO
Address: 0x2B0,0x2C3,0x2D6

Bit 76543210 
 TXWRESTPMDTXBETXBFRXIDLXONRXBERXBF 
Access R/W/SR/WR/W/S/CR/S/CR/S/CS/CR/W/S/CR/S/C 
Reset 00101110 

Bit 7 – TXWRE Transmit Write Error Status (must be cleared by software)

ValueNameDescription
1 MODE = LIN Host UxP1L was written when a host process was active
1 MODE = LIN Client UxTXB was written when UxP2 = 0 or more than UxP2 bytes have been written to UxTXB since last Break
1 MODE = Address detect UxP1L was written before the previous data in UxP1L was transferred to TX shifter
1 MODE = All A new byte was written to UxTXB when the output FIFO was full
0 MODE = All No error

Bit 6 – STPMD Stop Bit Detection Mode

ValueNameDescription
1 STP = 11 Assert UxRXIF at end of first Stop bit
1 STP ≠ 11 Assert UxRXIF at end of last Stop bit
0 STP = xx Assert UxRXIF in middle of first Stop bit

Bit 5 – TXBE Transmit Buffer Empty Status

ValueDescription
1 Transmit buffer is empty. Setting this bit will clear the transmit buffer and output shift register.
0 Transmit buffer is not empty. Software cannot clear this bit.

Bit 4 – TXBF Transmit Buffer Full Status

ValueDescription
1 Transmit buffer is full
0 Transmit buffer is not full

Bit 3 – RXIDL Receive Pin Idle Status

ValueDescription
1 Receive pin is in Idle state
0 UART is receiving Start, Stop, Data, Auto-baud, or Break

Bit 2 – XON Software Flow Control Transmit Enable Status

ValueDescription
1 Transmitter is enabled
0 Transmitter is disabled

Bit 1 – RXBE Receive Buffer Empty Status

ValueDescription
1 Receive buffer is empty. Setting this bit will clear the RX buffer(1).
0 Receive buffer is not empty. Software cannot clear this bit.

Bit 0 – RXBF Receive Buffer Full Status

ValueDescription
1 Receive buffer is full
0 Receive buffer is not full
The BSF instruction will not be used to set RXBE because doing so will clear a byte pending in the transmit shift register when the UxTXB register is empty. Instead, use the MOVWF instruction with a ‘0’ in the TXBE bit location.