20.7.2 IOCxN
Important:
- If MCLRE =
1
or LVP =1
, the MCLR pin port functionality is disabled and IOC on that pin is not available - Refer to the “Pin Allocation Table” for details about pins with configurable IOC per port
Name: | IOCxN |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCxN7 | IOCxN6 | IOCxN5 | IOCxN4 | IOCxN3 | IOCxN2 | IOCxN1 | IOCxN0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCxNn Interrupt-on-Change Negative Edge Enable
Value | Description |
---|---|
1 |
Interrupt-on-change enabled on the IOCx pin for a negative-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Falling edge interrupt-on-change disabled for the associated pin |