When the rising and falling edges of the input source are
asynchronous to the CWG clock, it creates jitter in the dead-band time delay. The
maximum jitter is equal to one CWG clock period. Refer to the equations below for more
details.
Equation 31-1. Dead-Band Delay Time
Calculation
Dead-Band Delay Example Calculation
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.