26.10.5 TxCLKCON

Timer Clock Source Selection Register
Name: TxCLKCON
Address: 0x320,0x32D

Bit 76543210 
     CS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CS[3:0] Timer Clock Source Selection

Table 26-3. Clock Source Selection
CS Clock Source
Timer2 Timer4
1111 CLC4_OUT
1110 CLC3_OUT
1101 CLC2_OUT
1100 CLC1_OUT
1011 ZCD_OUT
1010 NCO1_OUT
1001 CLKREF_OUT
1000 EXTOSC
0111 SOSC
0110 MFINTOSC (32 kHz)
0101 MFINTOSC (500 kHz)
0100 LFINTOSC
0011 HFINTOSC
0010 FOSC
0001 FOSC/4
0000 Pin selected by T2INPPS Pin selected by T4INPPS