12.1.1 External Clock Sources

An external clock source can be used as the device system clock by performing one of the following actions:
  • Program the RSTOSC and FEXTOSC Configuration bits to select an external clock source that will be used as the default system clock upon a device Reset.
  • Write the NOSC and NDIV bits to switch the system clock source during run time.