16.8.2 Destination Stop
When the Destination Stop bit is set (DSTP = 1
) and the DMAxDCNT
register reloads, the DMA clears the SIRQEN bit to stop receiving new start interrupt
request signals and sets the DMAnDCNTIF flag.
1
Note:
- SR - Source Read
- DW - Destination Write