40.7.8 ADPCH
Name: | ADPCH |
Address: | 0x3EC |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCH[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection
PCH | ADC Positive Channel Input |
---|---|
111111 |
Fixed Voltage Reference (FVR) Buffer 2(1) |
111110 |
Fixed Voltage Reference (FVR) Buffer 1(1) |
111101 |
DAC1 output(2) |
111100 |
Temperature Indicator(3) |
111011 |
VSS (Analog Ground) |
111010 |
DAC2 output(2) |
111001 - 011000 |
Reserved. No channel connected. |
010111 |
RC7/ANC7(4) |
010110 |
RC6/ANC6(4) |
010101 |
RC5/ANC5 |
010100 |
RC4/ANC4 |
010011 |
RC3/ANC3 |
010010 |
RC2/ANC2 |
010001 |
RC1/ANC1 |
010000 |
RC0/ANC0 |
001111 |
RB7/ANB7(4) |
001110 |
RB6/ANB6(4) |
001101 |
RB5/ANB5(4) |
001100 |
RB4/ANB4(4) |
001011 - 000110 |
Reserved. No channel connected. |
000101 |
RA5/ANA5 |
000100 |
RA4/ANA4 |
000011 |
RA3/ANA3 |
000010 |
RA2/ANA2 |
000001 |
RA1/ANA1 |
000000 |
RA0/ANA0 |
Note:
|