42.12.4 CMxPCH
Name: | CMxPCH |
Address: | 0x073,0x077 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – PCH[2:0] Comparator Noninverting Input Channel Select
PCH | Positive Input Sources |
---|---|
111 |
VSS |
110 |
FVR_Buffer2 |
101 |
DAC2_Output |
100 |
PCH not connected |
011 |
PCH not connected |
010 |
PCH not connected |
001 |
PCH not connected |
000 |
CxIN0+ |