25.13.4 TxGATE

Timer Gate Source Selection Register
Name: TxGATE
Address: 0x316,0x327

Bit 76543210 
    GSS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – GSS[4:0] Timer Gate Source Selection

Table 25-5. Timer Gate Sources
GSS Gate Source
Timer1 Timer3
11111 - 10110 Reserved
10101 CLC4_OUT
10100 CLC3_OUT
10011 CLC2_OUT
10010 CLC1_OUT
10001 ZCD_OUT
10000 CMP2_OUT
01111 CMP1_OUT
01110 NCO1_OUT
01101 PWM3S1P2_OUT
01100 PWM3S1P1_OUT
01011 PWM2S1P2_OUT
01010 PWM2S1P1_OUT
01001 PWM1S1P2_OUT
01000 PWM1S1P1_OUT
00111 CCP1_OUT
00110 SMT1_OUT
00101 TMR4_Postscaler_OUT
00100 TMR3_OUT Reserved
00011 TMR2_Postscaler_OUT
00010 Reserved TMR1_OUT
00001 TMR0_OUT
00000 Pin selected by T1GPPS Pin selected by T3GPPS