28.5.2 CCPxCAP
Name: | CCPxCAP |
Address: | 0x343 |
Capture Trigger Input Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTS[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CTS[2:0] Capture Trigger Input Selection
CTS Value | Source |
---|---|
111 |
CLC4_OUT |
110 |
CLC3_OUT |
101 |
CLC2_OUT |
100 |
CLC1_OUT |
011 |
IOC Interrupt |
010 |
CMP2_OUT |
001 |
CMP1_OUT |
000 |
Pin selected by CCPxPPS |