14.6 RESET Instruction

A RESET instruction will cause a device Reset. The RI bit will be set to ‘0’. See 14.11 Determining the Cause of a Reset for default conditions after a RESET instruction has occurred.